IESNA:LM-63-2002
[TEST]P1386423
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-722-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10392.2
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1398.1 1744.0 2010.7 2226.9 2378.2 2496.0 2505.6 2457.5 2443.1 2529.6 2765.0 3156.6 3644.2 4059.8 4326.5 4593.1 
4792.5 4883.8 4886.2 4754.1 4465.8 3586.6 2861.1 2323.0 1717.6 1263.6 816.8 550.1 523.7 415.6 317.1 269.1 211.4 151.3 
52.8 9.6 2.4 0.0 
1398.1 1734.4 1998.7 2212.5 2378.2 2488.7 2508.0 2469.5 2457.5 2534.4 2760.2 3175.8 3641.8 4050.2 4328.9 4578.7 
4778.1 4886.2 4874.2 4754.1 4489.8 3687.5 2885.1 2380.6 1751.3 1266.0 826.4 566.9 526.1 420.4 324.3 271.5 218.6 156.1 
60.1 12.0 2.4 0.0 
1398.1 1727.2 1989.1 2202.9 2375.8 2498.4 2544.0 2520.0 2508.0 2570.4 2757.8 3120.5 3543.3 3944.5 4228.0 4451.4 
4648.4 4768.5 4792.5 4720.5 4504.2 4050.2 3190.2 2565.6 1929.0 1378.9 939.3 634.2 578.9 454.0 345.9 288.3 242.6 
175.4 120.1 33.6 4.8 0.0 
1398.1 1703.2 1955.4 2171.6 2356.6 2510.4 2592.0 2599.3 2606.5 2652.1 2777.0 3014.8 3372.8 3747.5 4057.4 4249.6 
4417.8 4559.5 4626.8 4622.0 4523.5 4283.2 3790.8 3139.8 2404.7 1679.2 1198.7 763.9 703.9 521.3 372.4 297.9 247.4 
165.8 115.3 48.0 4.8 0.0 
1398.1 1688.8 1941.0 2142.8 2339.8 2512.8 2652.1 2714.6 2743.4 2784.2 2875.5 3024.5 3243.1 3543.3 3829.2 4059.8 
4244.8 4381.7 4492.2 4549.9 4521.1 4432.2 4232.8 3798.0 3180.6 2510.4 1696.0 1136.3 1011.4 687.0 446.8 293.1 223.4 
175.4 115.3 43.2 4.8 0.0 
1398.1 1650.4 1873.8 2090.0 2289.4 2483.9 2661.7 2784.2 2858.7 2916.4 2990.8 3113.3 3274.3 3476.1 3718.7 3968.5 
4170.3 4345.7 4463.4 4552.3 4614.8 4607.5 4547.5 4413.0 4098.3 3581.8 2935.6 2094.8 1854.5 1136.3 696.7 422.8 
293.1 201.8 91.3 33.6 7.2 0.0 
1398.1 1619.1 1813.7 2013.1 2200.5 2402.3 2594.4 2769.8 2901.9 3012.4 3108.5 3204.6 3324.7 3495.3 3670.7 3913.3 
4148.7 4388.9 4581.1 4742.1 4871.8 5013.5 5064.0 5097.6 5116.8 4967.9 4624.4 3608.2 3468.9 2801.0 1638.3 920.1 
482.9 228.2 103.3 43.2 12.0 0.0 
1398.1 1566.3 1720.0 1900.2 2068.4 2253.3 2438.3 2630.5 2801.0 2964.4 3118.1 3255.1 3384.8 3507.3 3641.8 3790.8 3963.7 
4163.1 4388.9 4617.2 4855.0 5100.0 5376.3 5525.2 5662.1 5772.6 5340.2 4943.9 4893.4 4470.6 3641.8 2849.1 
1626.3 583.8 254.6 79.3 16.8 0.0 
1398.1 1499.0 1623.9 1760.9 1902.6 2053.9 2200.5 2359.0 2517.6 2685.7 2861.1 3031.7 3202.2 3399.2 3596.2 3778.8 3983.0 
4199.2 4434.6 4698.8 4982.3 5340.2 5799.1 6089.7 6428.5 6651.9 6433.3 6635.1 6644.7 6466.9 5998.5 5102.4 
2995.6 1246.8 324.3 64.9 19.2 0.0 
1398.1 1494.2 1607.1 1729.6 1866.6 2017.9 2152.4 2308.6 2447.9 2608.9 2784.2 2947.6 3125.3 3312.7 3512.1 3704.3 3918.1 
4139.1 4379.3 4658.0 4970.3 5361.9 5832.7 6145.0 6507.7 6743.2 6567.8 6812.8 6829.6 6630.3 6231.5 5316.2 
2926.0 1088.2 283.5 55.3 19.2 0.0 
1398.1 1441.4 1501.4 1590.3 1684.0 1782.5 1897.8 2003.5 2118.8 2250.9 2375.8 2500.8 2640.1 2781.8 2950.0 3098.9 3264.7 3444.8 
3653.8 3896.5 4167.9 4559.5 4917.4 5212.9 5597.3 5719.8 5645.3 5825.5 5803.9 5489.2 4970.3 4081.4 1965.1 461.2 
115.3 33.6 19.2 0.0 
1398.1 1412.5 1443.8 1491.8 1556.7 1633.5 1708.0 1792.1 1883.4 1977.1 2073.2 2171.6 2267.7 2378.2 2488.7 2596.8 2707.4 2834.7 
2986.0 3161.4 3387.2 3687.5 3915.7 4160.7 4425.0 4470.6 4386.5 4388.9 4312.1 3951.7 3452.1 2700.1 1225.2 343.5 
105.7 36.0 19.2 0.0 
1398.1 1376.5 1366.9 1383.7 1412.5 1448.6 1494.2 1547.1 1599.9 1655.2 1710.4 1758.5 1804.1 1849.7 1890.6 1919.4 1943.4 1967.5 1984.3 
2022.7 2090.0 2145.2 2147.6 2133.2 2106.8 1979.5 1844.9 1626.3 1573.5 1275.6 941.7 687.0 350.7 180.2 74.5 33.6 19.2 0.0 
1398.1 1306.8 1239.6 1193.9 1174.7 1165.1 1174.7 1184.3 1201.1 1215.5 1220.4 1213.1 1193.9 1169.9 1131.5 1081.0 1016.2 946.5 884.0 
828.8 771.1 723.1 677.4 636.6 593.4 540.5 480.5 432.4 415.6 355.5 285.9 216.2 146.5 98.5 60.1 28.8 14.4 0.0 
1398.1 1244.4 1126.7 1052.2 1025.8 1037.8 1061.8 1081.0 1097.8 1100.2 1090.6 1066.6 1033.0 989.7 948.9 898.4 848.0 800.0 754.3 
703.9 639.0 586.2 545.3 521.3 504.5 499.7 475.6 446.8 442.0 408.4 343.5 271.5 180.2 103.3 64.9 31.2 12.0 0.0 
1398.1 1193.9 1040.2 977.7 984.9 1013.8 1042.6 1061.8 1066.6 1057.0 1028.2 989.7 948.9 908.1 864.8 828.8 787.9 737.5 684.6 
634.2 598.2 574.1 557.3 540.5 526.1 509.3 482.9 434.8 425.2 396.4 353.1 261.8 209.0 127.3 60.1 26.4 9.6 0.0 
1398.1 1145.9 982.5 946.5 975.3 1009.0 1040.2 1052.2 1045.0 1018.6 982.5 939.3 898.4 862.4 826.4 783.1 751.9 720.7 677.4 
646.2 624.6 600.6 552.5 518.9 494.9 470.8 442.0 408.4 398.8 365.1 283.5 259.4 230.6 187.4 108.1 43.2 7.2 0.0 
1398.1 1107.4 946.5 936.9 970.5 1011.4 1033.0 1042.6 1028.2 989.7 944.1 896.0 855.2 819.2 785.5 763.9 742.3 718.3 696.7 
648.6 603.0 571.7 540.5 509.3 473.2 437.2 403.6 369.9 360.3 317.1 278.7 237.8 199.4 156.1 115.3 50.4 4.8 0.0 
1398.1 1081.0 924.9 934.5 977.7 1009.0 1037.8 1037.8 1009.0 965.7 915.3 864.8 826.4 792.7 763.9 742.3 713.5 672.6 636.6 
603.0 569.3 535.7 502.1 468.4 439.6 410.8 379.6 348.3 336.3 305.1 273.9 235.4 192.2 141.7 88.9 33.6 4.8 0.0 
1398.1 1061.8 922.5 934.5 980.1 1016.2 1035.4 1028.2 994.5 944.1 886.4 840.8 804.8 773.5 756.7 723.1 667.8 605.4 581.3 
559.7 523.7 497.3 473.2 439.6 415.6 386.8 360.3 324.3 314.7 290.7 257.0 221.0 182.6 148.9 79.3 36.0 2.4 0.0 
1398.1 1052.2 920.1 939.3 982.5 1021.0 1033.0 1025.8 987.3 929.7 872.0 824.0 790.3 766.3 751.9 699.1 627.0 576.5 557.3 
530.9 506.9 473.2 444.4 418.0 398.8 377.2 350.7 317.1 312.3 288.3 257.0 218.6 182.6 144.1 84.1 36.0 2.4 0.0 
1398.1 1052.2 920.1 939.3 984.9 1018.6 1033.0 1023.4 987.3 922.5 867.2 824.0 787.9 768.7 749.5 696.7 627.0 574.1 559.7 
530.9 504.5 470.8 444.4 413.2 398.8 377.2 348.3 317.1 312.3 290.7 254.6 213.8 180.2 124.9 88.9 31.2 2.4 0.0 
